Produkter

Den 5:e generationen Hydrovar pumpstyrning med inbyggd frekvensomformare.

HYDROVAR 
Intelligent varvtalsstyrd
pumpstyrning

Equipped with a Hydrovar variable speed controller, the e-NSC becomes a very energy efficient pump solution with excellent communication capabilities.

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Lowara e-NSC 
Centrifugalpumpar

Equipped with a Hydrovar variable speed controller, the e-LNE becomes a very energy efficient pump solution with excellent communication capabilities.

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNE is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Lowara e-LNE 
In-linepumpar

Easy to operate:

- Clear display with large figures and symbols makes it easy to read the values, even in the dark.

- With only four logically placed buttons, it’s easy to set up and operate the new ecocirc XL.

Low temperatures no problem: the control unit is well protected from condensation

Lowara ecocirc XL  
Högeffektiva
cirkulationspumpar

Flygt kompletta LTA-paket för 
trycksatt avlopp